{lapp_kabel/epic-industrie/rundsteckverbinder/epic_circon_ls_1_5_kontakte/epic_ls1_5_stift_3_6_fuer_ag.prj},{NB=Epic LS1.5 Stift 3,6 fuer Anbaugehaeuse Art. Nr. 44429338(P)},{ATN=44429338},{WG=4.3},{VPE=10},{BG=10},{D1=6.200},{D2=6.200},{D3=4.500},{D4=4.500},{EAN=4044775043608},{ARTB=EPIC LS1.5 A SCEM 3,6MM AU 6,0-10,0 (10)},{EDZ=LAPP.44429338.edz},{GTIN=4044775043608},{CTN=85369010},{TC=44429338},{IDNR=},{W=0.00431},{AAO677=LAPP},{MANUFACTURER_URL=https://www.lappgroup.com},{AAQ326=https://products.lappgroup.com/artno=44429338},{AAO676=44429338},{CNS_ELECTRO_MATERIAL=Brass},{DESCRIPTION_LONG=EPIC® POWER LS1.5 A SCM 3,6MM AU 6,0-10,0; Contact; Pin; Crimp Termination; for cross-section (min./max.): 6mm² - 10mm²; Brass Gold-plated},{DESCRIPTION_SHORT=EPIC® POWER LS1.5 Contacts},{VER100=P}
Please select the desired product according to technical criteria. Selectable attributes are highlighted with the table icon. Selections can be reset by clicking on the table icon or on the value.