Catalog navigation
CAD model selection
HELP_VARIABLE
Company
LAPP
Description
EPIC® POWER LS1.5 Pin 3,6 for type A1, A3
Bill of material
EPIC® POWER LS1.5 Pin 3,6 for type A1, A3 Art. Nr. 44429337
EAN
International article number
4044775043592
ATN
Article number
44429337
ARTB
Article description
EPIC LS1.5 A SCEM 3,6MM AU 4,0-6,0 (10)
WG
Weight
4.0 g
VPE
Package [pc]
10
Preview - Generation
Preview
Quotation
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.

Location of catalog vendor
Select a country to see the local offices