Catalog navigation
CAD model selection
HELP_VARIABLE
Company
LAPP
Description
EPIC® POWER LS1.5 Pin 3,6 for type F6
Bill of material
EPIC® POWER LS1.5 Pin 3,6 for type F6 Art. Nr. 44429326
EAN
International article number
4044775042687
ATN
Article number
44429326
ARTB
Article description
EPIC LS1.5 F SCEM 3,6MM AU 1,0-2,5 (10)
WG
Weight
5.8 g
VPE
Package [pc]
10
Preview - Generation
Preview
Quotation
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.

Location of catalog vendor
Select a country to see the local offices