Catalog navigation
CAD model selection
HELP_VARIABLE
Company
LAPP
Description
EPIC® POWER LS1.5 Socket 2,0 for type D6, A6
Bill of material
EPIC® POWER LS1.5 Socket 2,0 for type D6, A6 Art. Nr. 44429322
EAN
International article number
4044775042649
ATN
Article number
44429322
ARTB
Article description
EPIC LS1.5 D BCEM 2MM AU 0,25-1,0 (10)
WG
Weight
1.1 g
VPE
Package [pc]
10
Preview - Generation
Preview
Quotation
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.

Location of catalog vendor
Select a country to see the local offices