Catalog navigation
CAD model selection
HELP_VARIABLE
Company
LAPP
Description
EPIC® POWER LS1.5 Socket 3,6 for type D6, A6
Bill of material
EPIC® POWER LS1.5 Socket 3,6 for type D6, A6 Art. Nr. 44429321
EAN
International article number
4044775042632
ATN
Article number
44429321
ARTB
Article description
EPIC LS1.5 D BCEM 3,6MM AU 6,0-16,0 (10)
WG
Weight
5.9 g
VPE
Package [pc]
10
Preview - Generation
Preview
Quotation
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.

Location of catalog vendor
Select a country to see the local offices