Catalog navigation
CAD model selection
HELP_VARIABLE
Company
LAPP
Description
EPIC® SOLAR 4 Male contacts - Solar Connectors
Bill of material
EPIC® SOLAR 4 Male contacts Art. Nr. 44428239
EAN
International article number
4044776787693
ATN
Article number
44428239
ARTB
Article description
EPIC SOLAR 4Plus PIN M 10mm²
A
5.6 mm
B
7.9 mm
WG
Weight
2.0 g
VPE
Package [pc]
100
Preview - Generation
Preview
Quotation
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.

Location of catalog vendor
Select a country to see the local offices