Catalog navigation
CAD model selection
HELP_VARIABLE
Company
LAPP
Description
EPIC® SOLAR 4Plus M - Solar Connectors
Bill of material
EPIC® SOLAR 4Plus M Art. Nr. 44428235
EAN
International article number
4044776787655
ATN
Article number
44428235
ARTB
Article description
EPIC SOLAR 4Plus M 4...6mm²
FMIN
Clamping range MIN
5.2 mm
FMAX
Clamping range MAX
7.1 mm
F
Cable diameter
mm
Enter value for F
Cable diameter
mm
cm
inch
ft
Q
Cross-section
4 - 6 mm2
WG
Weight
13.1 g
VPE
Package [pc]
100
Preview - Generation
Preview
Quotation
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.

Location of catalog vendor
Select a country to see the local offices