Catalog navigation
CAD model selection
HELP_VARIABLE
Company
LAPP
Description
EPIC® SOLAR 4 Male contacts - Solar Connectors
Bill of material
EPIC® SOLAR 4 Male contacts Art. Nr. 44428219
EAN
International article number
4044776691884
ATN
Article number
44428219
ARTB
Article description
EPIC SOLAR 4PLUS PIN M 4...6
A
4.8 mm
B
5.9 mm
WG
Weight
1.2 g
VPE
Package [pc]
100
Preview - Generation
Preview
Quotation
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.

Location of catalog vendor
Select a country to see the local offices