Catalog navigation
CAD model selection
HELP_VARIABLE
Company
LAPP
Description
EPIC® SOLAR 4 Female contacts - Solar Connectors
Bill of material
EPIC® SOLAR 4 Female contacts Art. Nr. 44428218
EAN
International article number
4044776691877
ATN
Article number
44428218
ARTB
Article description
EPIC SOLAR 4PLUS PIN F 2,5
A
3.2 mm
B
4.3 mm
WG
Weight
1.8 g
VPE
Package [pc]
100
Preview - Generation
Preview
Quotation
3D
Dimension
2D

Location of catalog vendor
Select a country to see the local offices