Catalog navigation
CAD model selection
HELP_VARIABLE
Company
LAPP
Description
EPIC® MH 10.0mm Contacts - MH Modular System contacts
Bill of material
EPIC MH Modular System contacts: MH 10.0mm Contacts Art. Nr. 44423333
EAN
International article number
4044777877737
ATN
Article number
44423333
ARTB
Article description
EPIC® MH BCEM 35sqmm D=10.0
CT
Contact type
Female
D
Diameter
8.2 mm
WG
Weight
32.5 g
VPE
Package [pc]
10
Preview - Generation
Preview
Quotation
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.

Location of catalog vendor
Select a country to see the local offices