Catalog navigation
CAD model selection
HELP_VARIABLE
Company
LAPP
Description
EPIC® POWER M12L F6 - Circular Connectors
Bill of material
EPIC POWER M12L F6 Art. Nr. 44423173(F=6.5)
EAN
International article number
4056157274036
ATN
Article number
44423173
ARTB
Article description
EPIC POWER M12L F6 4+FE 6,5-10,5 (20)
KI
Contacts included
0
POL
Pin configuration
4 + FE
FMIN
Clamping range min
6.5 mm
FMAX
Clamping range max
10.5 mm
F
Cable diameter
mm
Enter value for F
Cable diameter
mm
cm
inch
ft
WG
Weight
775.0 g
VPE
Package [pc]
20
Preview - Generation
Preview
Quotation
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.

Location of catalog vendor
Select a country to see the local offices