Catalog navigation
CAD model selection
HELP_VARIABLE
Company
LAPP
Description
EPIC® POWER M12 630V panel base
Bill of material
EPIC® POWER M12 630V panel base Art. Nr. 44423146
EAN
International article number
4044776705741
ATN
Article number
44423146
ARTB
Article description
EPIC M12 POWER G4 M16 3+PE M 0,2m
WG
Weight
24.7 g
VPE
Package [pc]
1
Preview - Generation
Preview
Quotation
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.

Location of catalog vendor
Select a country to see the local offices