{lapp_kabel/epic-industrie/rundsteckverbinder/epic_m17_power/epic_m17_power_g4.prj},{NB=EPIC M17 POWER G4 Art. Nr. 44423096},{EAN=4044776705284},{ATN=44423096},{ARTB=EPIC M17 POWER G4 6+PE F},{WG=19.8},{VPE=5},{EDZ=LAPP.44423096.edz},{GTIN=4044776705284},{CTN=85366990},{TC=44423096},{IDNR=},{VER=5},{W=0.0198},{AAO677=LAPP},{MANUFACTURER_URL=https://www.lappgroup.com},{AAQ326=https://products.lappgroup.com/artno=44423096},{AAO676=44423096},{CNS_ELECTRO_MATERIAL=Zink},{DESCRIPTION_LONG=EPIC® POWER M17 G4 6+PE F (5); Circular Connectors; M 17 Power; Number of contacts: 7; Panel-mount Base; for cross-section (min./max.):0.06mm² - 1mm²; },{DESCRIPTION_SHORT=EPIC® POWER M17 G4},{AAN521=Silver},{BAH005=630},{AAF726=14}
Please select the desired product according to technical criteria. Selectable attributes are highlighted with the table icon. Selections can be reset by clicking on the table icon or on the value.