{lapp_kabel/epic-industrie/rundsteckverbinder/epic_m17_power/epic_m17_power_a3.prj},{NB=EPIC M17 POWER A3 Art. Nr. 44423084},{EAN=4044776705161},{ATN=44423084},{ARTB=EPIC M17 POWER A3 3+PE+5 M},{WG=44.4},{VPE=5},{EDZ=LAPP.44423084.edz},{GTIN=4044776705161},{CTN=85366990},{TC=44423084},{IDNR=},{VER=10},{W=0.0838},{AAO677=LAPP},{MANUFACTURER_URL=https://www.lappgroup.com},{AAQ326=https://products.lappgroup.com/artno=44423084},{AAO676=44423084},{CNS_ELECTRO_MATERIAL=Zink},{DESCRIPTION_LONG=EPIC® POWER M17 A3 3+PE+5 M (5); Circular Connectors; M 17 Power; Number of contacts: 9; Round Housing; },{DESCRIPTION_SHORT=EPIC® POWER M17 A3},{AAN521=Silver},{BAH005=630},{AAF726=14}
Please select the desired product according to technical criteria. Selectable attributes are highlighted with the table icon. Selections can be reset by clicking on the table icon or on the value.