{lapp_kabel/epic-industrie/rundsteckverbinder/epic_m17_power/epic_m17_power_a1.prj},{NB=EPIC M17 POWER A1 Art. Nr. 44423076},{EAN=4044776705086},{ATN=44423076},{ARTB=EPIC M17 POWER A1 5+PE F},{WG=27.4},{VPE=5},{EDZ=LAPP.44423076.edz},{GTIN=4044776705086},{CTN=85366990},{TC=44423076},{IDNR=},{VER=3},{W=0.0286},{AAO677=LAPP},{MANUFACTURER_URL=https://www.lappgroup.com},{AAQ326=https://products.lappgroup.com/artno=44423076},{AAO676=44423076},{CNS_ELECTRO_MATERIAL=Zink},{DESCRIPTION_LONG=EPIC® POWER M17 A1 5+PE F; Circular Connectors; M 17 Power; Number of contacts: 6; Panel-mount Base; for cross-section (min./max.):0.06mm² - 1mm²; },{DESCRIPTION_SHORT=EPIC® POWER M17 A1},{AAN521=Silver},{BAH005=630},{AAF726=14}
Please select the desired product according to technical criteria. Selectable attributes are highlighted with the table icon. Selections can be reset by clicking on the table icon or on the value.