{lapp_kabel/epic-industrie/rundsteckverbinder/epic_m17_power/epic_m17_power_f6.prj},{NB=EPIC M17 POWER F6 Art. Nr. 44423063},{EAN=4044776704959},{ATN=44423063},{ARTB=EPIC M17 POWER F6 7+PE M 3,5-11},{WG=33.0},{VPE=5},{EDZ=LAPP.44423063.edz},{GTIN=4044776704959},{CTN=85366990},{TC=44423063},{IDNR=},{VER=8},{W=0.0322},{AAO677=LAPP},{MANUFACTURER_URL=https://www.lappgroup.com},{AAQ326=https://products.lappgroup.com/artno=44423063},{AAO676=44423063},{CNS_ELECTRO_MATERIAL=Zink},{DESCRIPTION_LONG=EPIC® POWER M17 F6 7+PE M 3,5-11 (5); Circular Connectors; M 17 Power; Number of contacts: 8; Cable Coupler Hood; for cross-section (min./max.):0.06mm² - 1mm²; clamping range (min./max.): 3.5mm - 11mm},{DESCRIPTION_SHORT=EPIC® POWER M17 F6},{AAN521=Silver},{BAH005=630},{AAF726=14}
Please select the desired product according to technical criteria. Selectable attributes are highlighted with the table icon. Selections can be reset by clicking on the table icon or on the value.