{lapp_kabel/epic-industrie/rundsteckverbinder/epic_m17_power/epic_m17_power_d6.prj},{NB=EPIC M17 POWER D6 Art. Nr. 44423059},{ATN=44423059},{WG=33.0},{VPE=5},{VER=10},{EAN=4044776704911},{ARTB=EPIC M17 POWER D6 3+PE+5 M 3,5-11},{HM=},{CM=},{SC=},{CSM=},{IBM=},{SM=},{DOP=},{TEMP=},{CR=},{PL=},{RVIEC=},{RSV=},{RCIEC=},{PD=},{C=},{NOC=},{LC=},{PLC=},{EDZ=LAPP.44423059.edz},{TC=44423059},{GTIN=4044776704911},{CTN=85366990},{IDNR=},{W=0.0351},{AAO677=LAPP},{MANUFACTURER_URL=https://www.lappgroup.com},{AAQ326=https://products.lappgroup.com/artno=44423059},{AAO676=44423059},{CNS_ELECTRO_MATERIAL=Zink},{DESCRIPTION_LONG=EPIC® POWER M17 D6 3+PE+5 M 3,5-11 (5); Circular Connectors; M 17 Power; Number of contacts: 9; Round Housing; clamping range (min./max.): 3.5mm - 11mm}
Please select the desired product according to technical criteria. Selectable attributes are highlighted with the table icon. Selections can be reset by clicking on the table icon or on the value.