{lapp_kabel/epic-industrie/rundsteckverbinder/epic_m17_power/epic_m17_power_d6.prj},{NB=EPIC M17 POWER D6 Art. Nr. 44423055},{ATN=44423055},{WG=33.0},{VPE=5},{VER=2},{EAN=4044776704874},{ARTB=EPIC M17 POWER D6 3+PE M 3,5-11},{HM=Aluminiumlegierung pulverbeschichtet grau},{CM=CuZn (Messing)},{SC=Au (Gold)},{CSM=FPM},{IBM=PA},{SM=FPM},{DOP=IP 67},{TEMP=-40°C bis +125°C},{CR=3,5 - 11},{PL=3+PE (2mm Kontakte)},{RVIEC=630V: 2mm und 1mm Kontakte 60V: 0,6mm Kontakte},{RSV=6KV: 2mm und 1mm Kontakte 1.5KV: 0,6mm Kontakte},{RCIEC=3+PE: 20A, 5+PE/6+PE/7+PE:14A, 3+PE+5:14A/3,6A},{PD=3},{C=Messing vergoldet},{NOC=3+PE, 5+PE, 6+PE, 7+PE, 3+PE+5 Kontakte:3+PE(2mm), 5+PE(1mm), 6+PE(1mm), 7+PE(1mm), 3+PE+5(1mm/0,6mm)}
Please select the desired product according to technical criteria. Selectable attributes are highlighted with the table icon. Selections can be reset by clicking on the table icon or on the value.