Catalog navigation
CAD model selection
HELP_VARIABLE
Company
LAPP
Description
EPIC® POWERLOCK Crimp Contacts
Bill of material
EPIC POWERLOCK Crimp Contacts Art. Nr. 44420290
EAN
International article number
4044775041734
ATN
Article number
44420290
ARTB
Article description
EPIC POWERLOCK QCM 35
A
ØA
9.55 mm
B
ØB
13.05 mm
WG
Weight
230.0 kg
VPE
Package [pc]
1
Preview - Generation
Preview
Quotation
3D
Dimension
2D

Location of catalog vendor
Select a country to see the local offices