Catalog navigation
CAD model selection
HELP_VARIABLE
Company
LAPP
Description
EPIC® POWERLOCK Crimp Contacts
Bill of material
EPIC POWERLOCK Crimp Contacts Art. Nr. 44420238
EAN
International article number
4044774846125
ATN
Article number
44420238
ARTB
Article description
EPIC POWERLOCK QCM 120
A
ØA
16.50 mm
B
ØB
20.00 mm
WG
Weight
229.0 kg
VPE
Package [pc]
1
Preview - Generation
Preview
Quotation
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.

Location of catalog vendor
Select a country to see the local offices