Catalog navigation
CAD model selection
HELP_VARIABLE
Company
LAPP
Description
EPIC® SIGNAL M23 F7 - Housing F7
Bill of material
EPIC® SIGNAL M23 F7 +20° Art. Nr. 44420003
EAN
International article number
4044773794984
ATN
Article number
44420003
ART
Part
M23 F7
COD
Coding
+20°
NUT
Counter nut position
mm
Enter value for NUT
Counter nut position
mm
cm
inch
ft
KAB
Cable clamping range
9.5 - 13.5
BEF
Fastening type
Ø3.2mm (4x), M25x1.5 (with counter nut)
WG
Weight
102.0 g
VPE
Package [pc]
5
Preview - Generation
Preview
Quotation
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.

Location of catalog vendor
Select a country to see the local offices