Catalog navigation
CAD model selection
HELP_VARIABLE
Company
LAPP
Description
EPIC® SIGNAL M23 F7 - Housing F7
Bill of material
EPIC® SIGNAL M23 F7 +20° Art. Nr. 44420002
EAN
International article number
4044773794991
ATN
Article number
44420002
ART
Part
M23 F7
COD
Coding
+20°
NUT
Counter nut position
mm
Enter value for NUT
Counter nut position
mm
cm
inch
ft
KAB
Cable clamping range
7 - 10
BEF
Fastening type
Ø3.2mm (4x), M25x1.5 (with counter nut)
WG
Weight
94.0 g
VPE
Package [pc]
20
Preview - Generation
Preview
Quotation
3D
Dimension
2D

Location of catalog vendor
Select a country to see the local offices