Catalog navigation
CAD model selection
HELP_VARIABLE
Company
LAPP
Description
EPIC® POWER LS1 D6 TWIST - 8 Contacts
Bill of material
EPIC® POWER LS1 D6 TWIST 8 Contacts Art. Nr. 24441273
EAN
International article number
4044777911622
ATN
Article number
24441273
ARTB
Article description
EPIC POWER LS1 D6 3+PE+4 K TW 10.5-15.5
KI
Contacts included
8
POL
Pin configuration
3 + PE + 4
FMIN
Clamping range min.
10.5 mm
FMAX
Clamping range max.
15.5 mm
F
Cable diameter
mm
Enter value for F
Cable diameter
mm
cm
inch
ft
WG
Weight
125.0 g
VPE
Package [pc]
5
Preview - Generation
Preview
Quotation
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.

Location of catalog vendor
Select a country to see the local offices