Catalog navigation
CAD model selection
HELP_VARIABLE
Company
LAPP
Description
EPIC® POWER LS1 D6 TWIST - 6 Contacts
Bill of material
EPIC® POWER LS1 D6 TWIST 6 Contacts Art. Nr. 24441266
EAN
International article number
4044777911554
ATN
Article number
24441266
ARTB
Article description
EPIC POWER LS1 D6 5+PE TWIST 10.5-15.5
KI
Contacts included
-
POL
Pin configuration
5 + PE
FMIN
Clamping range min.
10.5 mm
FMAX
Clamping range max.
15.5 mm
F
Cable diameter
mm
Enter value for F
Cable diameter
mm
cm
inch
ft
WG
Weight
118.0 g
VPE
Package [pc]
20
Preview - Generation
Preview
Quotation
3D
Dimension
2D

Location of catalog vendor
Select a country to see the local offices