Catalog navigation
CAD model selection
HELP_VARIABLE
Company
LAPP
Description
EPIC® POWER LS1 A3 - 6 Contacts - 6 Contacts
Bill of material
EPIC® POWER LS1 A3 - 6 Contacts Art. Nr. 24420058
EAN
International article number
4044774924458
ATN
Article number
24420058
ART
Part
LS1 A3
KI
Contacts included
6
BEF
Fastening type
Ø 2.7mm (4x)
POL
Number of contacts
5 + PE
WG
Weight
80.8 g
VPE
Package [pc]
5
Preview - Generation
Preview
Quotation
3D
Dimension
2D

Location of catalog vendor
Select a country to see the local offices