Catalog navigation
CAD model selection
HELP_VARIABLE
Company
LAPP
Description
EPIC® SIGNAL M23 A3 - Housing A3
Bill of material
EPIC® SIGNAL M23 A3 Art. Nr. 24420054
EAN
International article number
4044774924410
ATN
Article number
24420054
ART
Part
M23 A3
COD
Coding
N
BEF
Fastening type
Ø 2.7mm (4x)
WG
Weight
78.0 g
VPE
Package [pc]
20
Preview - Generation
Preview
Quotation
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.

Location of catalog vendor
Select a country to see the local offices