Catalog navigation
CAD model selection
HELP_VARIABLE
Company
LAPP
Description
EPIC® H-Q 5 PE Protection earth contact - Rectangular connectors
Bill of material
EPIC® H-Q 5 PE Protection earth contact Art. Nr. 10431640
EAN
International article number
4064727804774
ATN
Article number
10431640
ARTB
Article description
EPIC H-Q 5 PE SCEM 4.0mm²
QS
Cross-section
4 mm^2
D
2.85 mm
WG
Weight
3.5 g
VPE
Package [pc]
10
Preview - Generation
Preview
Quotation
3D
Dimension
2D

Location of catalog vendor
Select a country to see the local offices