Catalog navigation
CAD model selection
HELP_VARIABLE
Company
LAPP
Description
EPIC® SIGNAL R 3.0 G1 - Signal connectors
Bill of material
EPIC® SIGNAL R 3.0 G1 Art. Nr. 00009894
EAN
International article number
4044773518511
ATN
Article number
00009894
ART
Type
ZYLIN R 3.0 G1
VER
Version
male
KON
Contacts
1 - 26
POL
Number of contacts
E-Part
CON
Coding
6,5-16
BEF
Fastening type
Ø25mm (1x)
WG
Weight
45.0 g
VPE
Package [pc]
5
Preview - Generation
Preview
Quotation
3D
Dimension
2D

Location of catalog vendor
Select a country to see the local offices