Catalog navigation
CAD model selection
HELP_VARIABLE
Company
LAPP
Description
EPIC® SIGNAL R 3.0 B2 - Signal connectors
Bill of material
EPIC® SIGNAL R 3.0 B2 Art. Nr. 00008939
EAN
International article number
4044773523270
ATN
Article number
00008939
ART
Type
ZYLIN R 3.0 B2
VER
Version
male
KON
Contacts
1 - 26
POL
Number of contacts
E-Part
CON
Coding
N
BFE
Fastening type
Ø3,2mm (4x)
WG
Weight
52.0 g
VPE
Package [pc]
5
Preview - Generation
Preview
Quotation
3D
Dimension
2D

Location of catalog vendor
Select a country to see the local offices