Catalog navigation
CAD model selection
HELP_VARIABLE
Company
LAPP
Description
EPIC® SIGNAL R 3.0 A - Signal connectors
Bill of material
EPIC® SIGNAL R 3.0 A Art. Nr. 00008746
EAN
International article number
4044773524864
ATN
Article number
00008746
ART
Type
ZYLIN R 3.0 A
VER
Version
female
KON
Contacts
1 - 26
POL
Number of contacts
P-Part
CON
Coding
N
BFE
Fastening type
Ø3.2mm (4x)
WG
Weight
42.0 g
VPE
Package [pc]
5
Preview - Generation
Preview
Quotation
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.

Location of catalog vendor
Select a country to see the local offices