Catalog navigation
CAD model selection
HELP_VARIABLE
Company
LAPP
Description
SKINDICHT® D-M - Compression screw, brass nickel-plated
Bill of material
SKINDICHT D-M 40x1,5 Art. Nr. 52100605
ATN
Part number
52100605
M
Thread
M 40x1,5
SW
Wrench size
40 mm
A
Ø
43.5 mm
F
Ø
35.2 mm
C
14.0 mm
D
9.5 mm
MATERIAL
Material
Brass, nickel-plated
Preview - Generation
Preview
Quotation
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.

Location of catalog vendor
Select a country to see the local offices